P R O D U C T D ATA S H E E T iSwitch™ iCom™ Features: • Remote terminal unit and power supply • Fit for purpose • Integrated GSM/GPRS modem • Operating temperature range: -30°C to 70°C • Enclosure: IP66 • Plugs for all Inputs / outputs • Output for 2 motor drives (iMotor™) • 6 additional digital input • 2 analogue input • 4 relay output • Intelligent battery charger • Battery monitoring and test • Plugs for battery connection – 2 x 8 Ah • External modem via RS232 interface • Communication protocol: DNP3, IEC 101, 104 • Programmable logic and parameter setup. Options: • iMotor connection – 2 off • Gas pressure (SF6) monitoring • Lid sensor • Transformer temp. Monitoring. • I/O extender Usage: • Control, monitoring and remote communication for medium voltage switchgear. The iCom™ is a product in the iSwitch™ family. iCom™ is an intelligent remote terminal unit and power supply designed for controlling a medium voltage switch gear. When using an iCom™ in combination with LINAK iMotors™ and battery a complete nonintrusive switchgear automation kit is available.
Download PDF file