Technical specifications: Item General features: Enclosure: Operation temperature: Storage temperature: I/O plugs: Antenna plug: Power supply: Input Voltage: Input current: Fuse protection: Power consumption: Power output: iMotor™ 1 and 2 Sensor supply External modem supply Battery charger (2 batteries) I/O’s Digital input: 2 x earth switch indicator 1 x lid indicator 1 x gas pressure indicator 2 x aux. digital input (ie. FPI input) 4 x relay output (NC or NO) 2 analogue input (sensor input) All digital inputs are galvanic isolated. Input power supply: 24 VDC±5% Signal level: Approx. 5-10 VDC Max. 30V/1A 0-5 VDC voltage input 24VDC, 12A, 10 sec. 20VDC, isolated, 100 mA nominal 12VDC, 500 mA nominal 27.3 VDC, 0-1 A Temp. compensated Peak 15A < 1sec 230 VAC, 50 Hz 110 VAC, 60 Hz Max. 4.3 A 8A, internal accessible fuse Min. 5W, idle mode At 15 A motor consumption To be replaced by LINAK only Battery fully charged IP66 -30°C to 70°C -40°C to 85°C LINAK Minifit/Microfit, USB-B, RJ45 TNC screw connection See plug definition below Aluminum housing Specification Comment Digital output: Analogue input: Communication: USB interface Serial communication GSM/GPRS Communication protocols: PC connection RS232 interface, Full asynchronous, V.24 Built in GSM/GPRS module – 2G technology DNP3 IEC 60870-5-101 IEC 60870-5-104 Buffer capacity 2Mb data (flash) Event queue: 100 events – FIFO Time stamp 10 ms iCom clock is default synchronised with the SCADA system every 30 min Used for setup and maintenance I.e. used for external modem communication SIM card adapter is pluggable For details please ask for a interoperability specification. Data handling:
Download PDF file