Technical specifications: Item General features: Enclosure Voltage Capacity Charging time Standby time Operation temperature Storage temperature Battery type Interface Lifetime Other features IP54 Nominal 24VDC 8 Ah 85% in 5.5 hours, 100% additional 5 hours 24 hours backup incl. 10 switching cycles -30°C to 70°C -40°C to 85°C Cyclon, lead acid (gel) iCom™ Designed for 10 years 12 D-size cells Minifit plug 80% capacity Under normal conditions iCom™ charger. at low temperature Aluminum housing. Necessary venting is possible Low limit 22.2 VDC High limit 26.0 VDC Specification Comment Battery is pluggable and can easily be changed (max. 5 min.) Inverse polarity not possible due to plug concept. Special Features The battery pack consists of 12 D-size cells which are wired and placed together in a protective insulated liner. This liner is then further protected by an outer aluminum casing. The battery pack is factory preassembled complete with connection cable. The battery pack is designed in such a way, that the top casing cover acts as a vent in the event of battery leakage. As a result this module has an IP rating of IP54. A built in temperature sensor combined with a centre tap offset voltage measurement ensures proper charging and battery condition monitoring.
Download PDF file