P R O D U C T D ATA S H E E T iSwitch™ iMotor™ Features: • Linear og rotary motor • Fit for purpose • Quick release™ for easy manual operation • High operation torque (rotary type) • High operation force (linear type) • Operation monitoring (max. torque or force) • Operating temperature: -30°C to 70°C • Enclosure: IP66 • Plugs for all I/O • iCom interface • Adjustable switch settings Options: • Adaptation kit on request Usage: • Motorisation for medium voltage switchgear The iMotor™ is a product of the iSwitch™ family. The iMotor™ is specially designed for motorisation of a switchgear. When using an iMotor ™ in combination with LINAK iCom™ and battery a complete non-intrusive switchgear automation kit is available.
Download PDF file