Technical specifications: Item General features: Switching torque Switching angle Velocity Lifetime Dutycycle Quick Release™ Enclosure Operation temperature Storage temperature I/O plugs Power supply: Input voltage Input current Power consumption Fuse protection Power output: Sensor supply Load protection I/Os Digital input: 8 Digital input (4 plugs) ie. - Earth switch indicator - Lid indicator - Gas pressure indicator - FPI 4 x 4-20 mA 8 x Digital input 7 x Digital output RS485, Modbus RS232, Modbus Either RS232/RS485 or digital I/O All digital inputs are galvanically isolated. Input power supply: 24 VDC ± 5% 24 VDC, isolated, 350 mA nominal Polyfuse on each output Max. 50 mA each sensor 24 VDC, max. 32 VDC, min. 18 VDC Nominal 10A, peak 15 A in 2.5 sec Min. 60 mA, idle mode 20 A external fuse recommended At max. switching torque No additional sensors Slow fuse Max. 120 Nm Max. 340° (deadband 20°) Approx. 10°/sec Designed for 1000 operations Max. 10% 100 times at full load 2000 times at no load IP66 -30°C to 70°C -40°C to 85°C LINAK Minifit/Microfit Used for manual override Aluminum housing Multiple turns possible Load depended ON – OFF - ON Specification Comment Analogue input Digital input Digital output Modbus interface iCom interface RTU interface SubD 25, see list below Galvanically isolated I/O’s SubD 25, See list below Galvanically isolated I/O’s SubD 25, See list below See list below See list below Interface for connection to external remote control (not LINAK iComTM) See list below LINAK Software CompactLinkTM required. For free download, please look at www.linak.com/netline USB interface Setup and service interface (for PC)
Download PDF file