P R O D U C T D ATA S H E E T iSwitch™ iMotor Compact™ QR Features: • Compact design • Fit for purpose • Suitable for 2 feeder switches • Quick Release™ for manual operation • High operation torque • Operation monitoring (max. torque + time) • Operation temperature: -30°C to 70°C • Enclosure: IP66 • Plugs for all inputs / outputs • Auxiliary I/O (user configurable) • RS485 interface (Modbus) • RS232 interface (Modbus) • RTU interface (Modbus or Potential free I/O) • USB 2.0 interface for PC setup Options: • Gas pressure (SF6) monitoring • Lid sensor • Fault passage indicator interface (RS485 or digital input) • Flexible shaft in various lengths Usage: • Motorisation for medium voltage switchgear (independent of manufacturer) The iMotor Compact™ is a product of the iSwitch™ family. The iMotor Compact™ with Quick Release™ is specially designed for switchgear where there is limited space for adaptation. The Quick Release™ makes it possible to perform a manual operation. When using an iMotor Compact™ in combination with LINAK iCom™ and an iSwitch™ battery a complete non-intrusive switchgear automation kit is available.
Download PDF file