Click here to download the catalog as a PDF file.


LINAK - Page 1

p r o d u c t d ata s h e e t actuator La35 Features: • 12 / 24V DC permanent magnet motor • Thrust up to 6000 N in push and up to 4000 N in pull • Heavy duty aluminum housing for harsh conditions • Elegant and compact design with small installation dimensions • Protection class: IP66 for outdoor use (dynamic), furthermore the actuator can be washed down by a high pressure cleaner (IP69K – static) • Integrated brake, high self-lock ability • Built-in limit switches • Strong wear and corrosion resistant stainless steel inner tube • Noise level 48dB(A); measuring method DS/EN ISO 3746, actuator not loaded Options: • Hall effect sensor • Potential free signal switches for detecting inner and outer position • Long life absolute feedback • Easy to use interface – with integrated power electronics for direct PLC connection • Large variety of back fixtures and piston rod eyes • Exchangeable cables in different lengths • Safety nut in push Usage: • Duty cycle: Max 10% or 2 minutes continuous use followed by 18 minutes not in use, at an ambient temperature of 25º C • Ambient temperature -25°C to +60°C the La35 is a member of the techLINe® Family it is characterised by it’s robust design allowing the actuator to be used in harsh conditions. the La35 is designed to meet the challenge, based on the philosophy that it must be able to operate under extreme conditions. the actuator is ideal for mobile “off-highway” equipment such as agricultural, forestry and construction machines. Furthermore the La35 actuator is a very quiet and powerful actuator designed for a variety of applications both indoor and outdoor. iFLeX is a descriptive term under which every TECHLINE® actuator with built-in intelligence is unified. For more information on iFLEX, please see: www.linak.com/techline

Page 2