p r o d u c t d ata s h e e t actuator La27 - compatibLe with twindrive ® td3 Features: • Elegant and compact design with small installation dimensions • 24 V DC permanent magnet motor • Thrust: up to 3000 N in push • Max. speed: 4.8 mm/s • Standard built-in dimension: 240 mm, 280 mm, 330 mm, 380 mm • Standard stroke length: 0-200 mm • Colour: Dark Grey (RAL 7016) • Scratch and wear-resistant powder painted steel inner tube • Low noise level • Plug type: Mini-fit • Back fixture with slot • Piston rod eye with slot • Mechanical spline i.e. the actuator can only push Usage: • Duty cycle: 10 % ~ 2 min. at continuous use followed by an 18 min. pause • Ambient temperature: +10 °C to +40 °C • Compatible with TD33 the La27 single actuator for the td3 is intended for use in comfort beds where extra functions like neck rest and/or knee bend is requested. the actuator is the perfect choice for these types of applications as the motor is very compact and silent. the La27 for the td3 is developed for push applications. A TWINDRIVE® TD3 system with LA27 consists of: • 1-3 La27 • a td33 • a hb20 handset to control both La27 and td3 and e.g. extra functions like massage • e.g. extra accessories: LedLiGhtboX001, massage etc.
Download PDF file