Technical specifications (push actuators): Spindle Pitch (mm) 274100A01XXX042 277100A01XXX042 273100A01XXX042 4 6 9 Thrust Max. Push (N) 6000 2500 1500 Self-lock Max. Push (N) 6000 2500 1500 Thrust Max. Pull (N) 2000 1500 1000 Self-lock Max. Pull (N) 2000 1500 1000 Stroke length (max.) (mm) 250 300 300 Typical speed at 0/ full load (mm/s) 7/3 10 / 7 15 / 11 Typical amp. at full load 4.3 2.7 2.5 When the load in push is above 4000 N (max. 6000 N), the max. stroke length is 250 mm, otherwise the stroke length is max. 300 mm. LA27CS Ordering example: 27 2 3 0 0 A 0 1 XXX 0 4 2 Cable: IP Degree: Motor type: Stroke length: Brake: Safety option: 2 = Mini fit for TR6 AC 4 = IPx4 0 = Standard XXX (Minimum 40 mm - Maximum 300 mm in steps of 5 mm) 1 = Brake in Push 2 = Brake in Pull 0 = Standard 1 = Safety Nut, Push 2 = Splines A = Dark Grey RAL 7016 0 = Standard 0 = Standard ø10,3 1 = ø10,3 with slot* 1 = Standard ø10,2** 2 = Turned 90o ø10,2** 3 = ø10,2 with slot**** 4 = Turned 90o ø10,2 with slot**** 5 = Flexible*** 6 = Turned 90o, Flexible*** 3 = 9 mm pitch (3 threaded) 4 = 4 mm pitch (2 threaded) 7 = 6 mm pitch (2 threaded) Colour: Position: Piston rod eye: Back fixture: Spindle type: Type LA27 with CS27 (*) (**) (***) (****) Piston Rod Eye with slot may not be used in pull applications. Back Fixtures nos. 01 and 02 should not be used in recliners, they can be used in pull applications. The flexible back fixtures nos. 05 and 06 are specially developed and recommended for recliners or for situations where a misalignment may occur in the application. They can be used in pull or push applications. Back fixtures nos. 03 and 04 should not be used in recliners, they can be used in push applications (max. thrust in push 4000N). In cases /applications where LINAK’s guidelines cannot be followed, contact should be taken to LINAK A/S.
Download PDF file