Click here to download the catalog as a PDF file.


LINAK - Page 2

Technical specifications: New Type Old Type 12.1 12.1 12.2 12.2 12.3 12.3 Spindle Pitch (mm) 2 2 4 4 6 6 Thrust max. Push/Pull (N) 750 750 300 300 200 200 Self-lock max. (Push) (N) 750 750 300 300 200 200 Self-lock max. (Pull) (N) 375 375 150 150 100 100 Typical speed 0/full load (mm/s) 14 14 27 27 40 40 5 6 16 16 28 28 Stroke length (in steps of 30 mm) 40 40 40 40 40 40 130 130 130 130 130 130 Typical Amp. at full load (A) 24V - 12V 2.2 1.5 1.0 4.6 2.5 2.2 - 12XX00-1XXX12XX 12XX00-1XXX24XX 12XX00-2XXX12XX 12XX00-2XXX24XX 12XX00-3XXX12XX 12XX00-3XXX24XX LA12 Ordering example: 12 x x xx x xxx xx x x Cable No positioning 0 = 2 core straight 0.75m 1 = 2 core mono Jack straight 2.3m With reed 2 = 3 core stereo Jack straight 2.3m 3 = 3 core straight 0.75m 4 = 4 core straight 0.75m With analogue feedback (Potentiometer) 0 = 5 core straight 0.93m With IC 8 = 8 core straight 2300mm X = Special cable IP version: 0 = IP51 2 = IP66 12 = 12VDC Motor 24 = 24VDC Motor 040 070 100 130 = = = = Standard length Standard length Standard length Max. standard length Motor: Stroke Spindle type 1 = 2 mm 2 = 4 mm 3 = 6 mm Material 00 = Plastic inner tube 02 = Stainless steel inner tube and stainless steel eye (AISI 303) w. bushes 03 = Stainless steel inner tube and stainless steel eye (AISI 304) w. bushes 0X = Special Memory positioning: 0 = None A = Potentiometer 0-10 V/max. 100 stroke -Phased out B = Analogue feedback 0 - 10V C = Analogue feedback 0.5 - 4.5V E = Reed switch 10 pulses/spindle revolution G = Hall sensor 2 pulses/spindle revolution 4 pulses -Phased out H = Hall sensor 4 pulses/spindle revolution 8 pulses -Phased out M = Reed switch 4 pulses/spindle revolution P = Potentiometer max. 100 mm stroke R = Reed switch 4 pulses/spindle revolution iFLEX options for LA12: T = Potentiometer 0-10 volt / max. 100mm stroke D = None F = Analogue feedback 0 - 10V S = Single hall feedback (with 10 pole magnet) K = Analogue feedback 0.5 - 4.5V Back fixture type and position: 1 = 01 2 = 02 3 = Like 01, but in aluminium 4 = Like 02, but in aluminium 5 = Like 01, but in stainless steel (AISI 304) 6 = Like 02, but in stainless steel (AISI 304) X = Special Actuator type LA12 Necessary cable type 0 or 1 (8 core) 8 for IC 0 (5 Core) 0 (5 Core) 4 (4 Core) (8 core) 8 for IC 8 for IC (8 core) 4 (4 Core) 0 (5 Core) 2 or 3 (3 Core) 8 for IC 8 for IC 8 for IC 8 for IC 8 for IC (8 Core) (8 Core) (8 Core) (8 Core) (8 Core)

Page 1 ... Page 3