p r o d u c t d ata s h e e t desKLINe buILt-IN db4 Features: • Thrust: up to 1000 N (per leg) • Speed: up to 43 mm/s • Standard installation dimension: 542 mm • Standard stroke length: 675 mm • Low noise level • Separate motor cable (black, 200, 1000, 2000 or 2500 mm) • Bending moment has to be transferred to the customer’s guidance • Built-in limit switches (not adjustable) • Brake double acting • Typical current consumption: 7.8 Amp. at max. thrust (per DB4) • Hall sensor (enables parallel drive with control boxes CBD4/5/6) Usage: • Single or parallel drive • Duty cycle: 10% ~ 6 min. per hour or 2 min. at continuous use at full load • Ambient temperature: +5 °C to +40 °C • Compatible with control boxes CBD4, CBD5 or CBD6 and DESKLINE® controls • Approved according to EN 60335-1 and UL 73 • Storage and transport temperature: -20 °C to +70 °C the desKLINe built-in db4 is a built-in actuator developed for various desk applications. the db4 is specially designed for easy integration in the customer’s guidance to achieve the optimum freedom of design for desk applications due to the inline construction. the actuator is characterized by being very compact and having a very long stroke length in relation to its installation dimension. the db4 is made for 3-part telescopic guidances. the db4 can run as a single, 2, 3 or 4 parallel system. the parallel drive is constructed to compensate for an uneven load on the desk by means of the control boxes cbd4, cbd5 or cbd6.
Download PDF file