DESKLIFT TM DL1A The DESKLINE ® DL1A is an enhancement of the DL1 column. The DL1A is a strong and very stable lifting column able to lift a lot. These features make the column the perfect choice for a wide range of heavy-duty desk applications e.g. within industry and technical workstations. The column is compatible with the DESKLINE ® control boxes ensuring that the system has a wide range of programming and configuration options. At the same time, it is very intuitive to use and based on plug and play principles. Furthermore, the system has a very low standby power consumption of only 0.1 W. Features: • Compact design where the guide and actuator function are an integrated unit • Max. load: 1600 N (per leg) • Max. speed: 43 mm/s unloaded • Pitch: 15 mm • Installation dimension: - 645 mm - 445 mm - 345 mm • Stroke length: - 500 mm - 300 mm - 200 mm • Weight: approximately 6.5 kg • Dimensions: - column: 50 x 80 mm - motor housing: 187 x 97 x 70 mm • Colour: - black (RAL 9005) powder-painted outer tube, zinc-plated inner tube and black motor housing - all parts black (RAL 9005) - grey (RAL 9006) outer tube, zinc-plated inner tube and black motor housing • Low noise level • Short cable mounted on the DL1A for connection with a separate DESKLINE ® motor cable • Soft start and stop ensured by the control box Options: • Available with mounting bracket for crossbar Usage: • Single or parallel drive • Duty cycle: 10 % ≈ 2 minutes continuous use at full load followed by 18 minutes pause • Ambient temperature: 5 to 40 °C • Storage and transport temperature: -20 to +70 °C • Compatible with DESKLINE ® control boxes and DESKLINE ® controls • Complies with UL 962, IEC, and EN 60335-1 LINAK.COM /DESKLINE
Download PDF file