DESKLIFTTM DL12 The DESKLINE® DL12 column sets the standards for inline columns. It is a compact 3-part inline column, which is a perfect choice for a wide range of desk applications. The DL12 is pleasing to the eye with invisible gliding pads and minimum spacing between the column profiles, which provides a streamlined silhouette. The compact, rectangular column was developed to fulfil the market requirements for a low built-in dimension and, at the same time, a long stroke length. Furthermore, the column is designed for desks without crossbar, ensuring more leg space and more design options. As standard, the DL12 features PIEZO™, an integrated collision protection sensor. The PIEZO minimises the risk of damage to a desk caused by collision. The DL12 system is controlled by a DESKLINE® control box (CBD). The control box ensures optimal parallel drive and a pleasantly low noise level. The DL12 can be used as a single column or in 2, 3 or 4 parallel systems. The DL12 is also available in an extended version called DL12XL; a column optimised for display and monitor stands. Features: • Compact design where guide and actuator functions are an integrated unit • Cable mounted on the DL12 for connection to the CBD with a separate DESKLINE motor cable • Max. load: 700 N per column • Max. speed: 38 mm/s unloaded • Standard installation dimension: 518 mm or 545 mm • Standard stroke length: 660 mm • Column dimensions: 60 x 100 mm (outer profile), 54.8 x 94.8 mm (middle profile) and 49.6 x 89.6 mm (inner profile) • Bending moment: My = max. 150 Nm dynamic • Colour: Available in black (RAL 9005), grey (RAL 9006), or white (RAL 9016) • Low noise level • PIEZO™: Integrated sensor minimising the risk of damage to a desk by avoiding collision • PVC-FreeTM column for an environmental-friendlier product • Invisible gliding pads for optimised design • Minimum spacing between the profiles for optimised design • Synchronous drive of the middle profile Options: • Customised colours • Motor housing adapter (black) pre-mounted or as a separate unit LINAK.COM/DESKLINE • Extended XL-version dedicated for flat screens - Installation dimension: 700 mm - Stroke length: 999 mm - Load: max 600 N - Bending moment: max 100 Nm dynamic - Colours: black (RAL9005), grey (RAL9006) and white (RAL9016) - Duty cycle: 5% Usage: • Typical applications: - Office desks - TV lifts • Single or 2, 3, 4 parallel drive • Multi-parallel is possible only when in combination with CBD6S • Duty cycle: 10% ~ 1 minute continuous use at full load, followed by 9 minutes pause • Ambient temperature: 10 to 40 °C • Storage and transport temperature: -10 to +50 °C • Compatible with DESKLINE® control boxes and all DESKLINE® controls • Complies with EN 60335-1 • Complies with UL 962 with CBD6S
Download PDF file