Click here to download the catalog as a PDF file.


LINAK - Page 1

P R O D U C T D ATA S H E E T BL1 LIFTING COLUMN Features & Options: • Load in push: 2000 N • Colour: Anodised aluminium • Protection class: IPX6 • Motor: 24 V DC, 12 V DC • Built-in dimensions: Standard: 350 mm(+/-4) - stroke length 200 mm, 300 mm, 400 mm(+/-3) Medium: 312 mm(+/-4) - stroke length 324 mm(+/-3) Small: 274 mm (+/-4) - stroke length 248 mm (+/-3) • Positioning options: Dual hall • Noise level: 50 dB(A) • Safety nut: Optional • Built-in electrical limit switch:Yes • Exchangeable cable: Minifit - minifit • Safety factor: >2.5 • Weight: BL1 Standard: 9.8 kg BL1 Medium: 8.7 kg BL1 Small: 8.0 kg • Static bending moment: 500 Nm • Dynamic bending moment: 250 Nm Usage: • Duty cycle: 10%, 2 minutes continuous use followed by 18 minutes not in use • Usage temperature: + 5 °C to + 40 °C • Storage temperature: Max 50 °C • Compatibility: CB6 OBL, CB6 OBF, CB16 and CB20 • Approvals: DS/EN60601-1 The BL1 is a 3-part lifting column designed to be used for example in Hospital beds, Nursing Home beds, Treatment chairs, Couches and Dental chairs. The lifting column is compact and has a long stroke length. The 3-part guidance enables an overlap between the individual profiles, which ensures a high degree of stability. The lifting column has an open spindle actuator with a chain drive inside which is practically noiseless. Among benefits are: • Short installation dimension and long stroke length is possible • High degree of stability • Low noise level • Exchangeable cables

Page 2