Technical specifications: Type Spindle pitch Thrust max. *Self-lock max. Typical speed Stroke length 0/full load Typical Amp. at full load 24V (A) 3.5 Max. Static Pull (mm) BB3 6 (N) 1600 (N) 2000 (mm/s) 16 12 (mm) 400 (N) 600N * LINAK control boxes are designed to short-circuit the motor terminals (poles) of the actuator(s), when the actuator(s) are not running. This solution gives the actuator(s) a higher self-locking ability. If the actuator(s) are not connected to a LINAK control box, the terminals of the motor must be short-circuited to achieve the self-locking ability of the actuator. The values (table and curves) are valid for a single BB3 measured in a configuration of 2 BB3’s (simultaneous drive) and one BB3 compatible CB9AE (with CB18 transformer) Curves speed and current: Speed (mm/s) (Amp) 30 3 6 mm pitch 20 6 mm pitch 2 10 1 0 0 400 800 1200 1600 Thrust (N) 0 0 400 800 1200 1600 Thrust (N) Dimensions (mm): 745 ± 3
Download PDF file