Dimension (mm): 795 581 27 ø 25.5 CH 1 CH 2 EOP (Electric Overload Protection): the t d1 280 is always with eop. the eop in the td1 280 measures the common current for headrest and cuts off at approx. 5.5 amp. the eop cannot be used as a parameter for developing a frame or as a function test. EOP on extra channel: If an extra channel is needed the td1 will have one more pcB where the extra actuator is connected. the pcB, which controls the external actuator, is also equipped with eop and cuts off at 5.5 amp. this means there are 2 independent eop circuits in the td1 280. Simultaneous run: td1 280 can run head and foot motor up and down simultaneously. With a standard hB20 with 3 channels it is possible to run head, foot motor and the external actuator down simultaneously. the td1XXXX0XXaXXXX is not available with extra channels Mounting instructions: Mounting instructions for TWINDRIVE® System Before mounting, both mounting brackets must be pulled out to their outer position by pushing them back. this gives freedom of movement to the bed bracket. Mounting is done by pushing the bed bracket into the td1 unit and thereafter pushing the mounting brackets back again. IMportaNt, be completely sure that the mounting brackets are in place before using the td1. 179 63
Download PDF file