Desk Control Apps Desk Control is an app developed for users of sit/stand desks. The app allows the user to connect to the desk via Bluetooth® and will now motivate to use the desk efficiently. The app tracks the usage of the desk shown and helps the users reach their daily goal by sending reminder notifications on the smart device. By downloading the “Desk Control” app, the desk user comes one step closer to changing the prolonged sitting behaviour and the user gets the friendly reminder needed to build a healthy routine during the workday. The app is available for 4 different platforms: iOS for iPhones and iPads, Android for Android smartphones and tablets, MacOS for MAC computers and Windows for PCs. Features: • Up and down drive (if supported by the connected product) • Displays actual height • Displays error codes and links to LINAK website support • Up to 4 memory positions • Tracks usage of the desk • Reminder notifications to get standing • Possibility to enable automatic drive on memory positions (if supported by the connected product) • Works via Bluetooth® Low Energy Technology • Available in English, German, French, Spanish, Italian, Korean, Chinese and Japanese Options: • Customised colour and logo Usage: • Compatible with the LINAK Bluetooth® Adapter and the desk panels: DPG1M, DPG1B and DPG1C. • Compatible with newer iOS (min. iOS 10.0) and Android based (min. 5.0) units with Bluetooth® Low Energy /Version 4.0+ of the Bluetooth specification. • Compatible with MacOS (min. OS 10.8) and Windows computers (min. WIN 8.1) with Bluetooth® Low Energy / Version 4.0+ of the Bluetooth® specification. LINAK.COM/DESKLINE
Download PDF file