DPF with display The DPF1C desk panel is a perfect choice for a wide range of desks and workstations with a demand for a panel with height read-out. The hallmark of the DPF desk panel series is the modern design, which combines classic looks with intuitive, practical use. The up and down buttons have been made extra “user-friendly” as they are shaped “according to the function”, meaning the user can feel the differences and it is not necessary to look when operating the system. The DPF has a display for height read-out in either cm or inches. The display switches off when not in use thereby saving power in standby mode. As an extra feature, the panel can be used for diagnostics as error codes can be displayed. DPF1C (one reference) DPF4T (multi reference) DPF1D (Display) Features: • Up and down drive • 3 memory positions in DPF1C • Display with white LED • Colour black (RAL 9005) plastic, front cover and buttons or white (RAL 9016) plastic, front cover and buttons. Both versions with chrome print • Black cable with modular jack plug, 1700 mm (+/-70 mm) straight • One reference (one system) Options: • “DPF4T”-Multi reference DPF for controlling up to four references on a CBD (e.g. height of the desk and screen adjustment) • “DPF1D” - with only display and up/down drive • Different ways of mounting – straight or angled mounting bracket (to be ordered separately) Usage: • Ambient temperature +5 °C to +40 °C • Compatible with DESKLINE® control boxes • Approved according to EN 60335-1 and UL962 LINAK.COM/DESKLINE
Download PDF file