p r o d u c t d ata s h e e t desk panel dpf with display Features: • Up and down drive • 3 memory positions • Display with white LED • Colour black (RAL 9005) plastic, front cover and buttons or white (RAL 9016) plastic, front cover and buttons. Both versions with chrome print • Black cable with modular jack plug,1700 mm straight • One reference (one system) Options: • “DPF4T”-Multi reference DPF for controlling up to four references on a CBD (e.g. height of the desk and screen adjustment) • Different ways of mounting – straight or angled mounting bracket (to be ordered separately) Usage: • Ambient temperature +5 °C to +40 °C • Compatible with CBD4, CBD5 and CBD6 • Approved according to EN 60335-1 and UL962 the dpf1c desk panel is a perfect choice for a wide range of desks and workstations with a demand for a panel with height read-out. the hallmark of the dpf desk panel series is the modern design, which combines classic looks with intuitive, practical use. the up and down buttons have been made extra “user-friendly” as they are shaped “according to the function”, meaning the user can feel the differences and it is not necessary to look when operating the system. the dpf1c has a display for height read-out in either cm or inches and memory to store the favourite positions. the display switches off when not in use thereby saving power in standby mode. as an extra feature, the panel can be used for diagnostics as error codes can be displayed.
Download PDF file