Dimensions Functions: Desk up Desk down 1 2 3 S Memory 1 Memory 2 Memory 3 Store memory DP1C Ordering example: DP1 C 00 - 1 1 1 0 0 6 Cable: Standard: Colour: Height unit: Light: 6 = 1580 mm 8-core straight cable with telephone plug 0 = Standard 0 = Black 0 = inch displayed* 1 = cm 0 = Standard light* 1 = Dim light Memory Configuration: 0 = Go memory* 1 = Standard Special code no.: Type: Number of channels: * Options must be configured 00 = Standard C = Compatible with CBD DP1 Copyright © LINAK 2015.11 . MA M9-02-221-F . Chapter 9.2.2 Terms of use The user is responsible for determining the suitability of LINAK products for specific application. LINAK takes great care in providing accurate and up-to-date information on its products. However, due to continuous development in order to improve its products, LINAK products are subject to frequent modifications and changes without prior notice. Therefore, LINAK cannot guarantee the correct and actual status of said information on its products. While LINAK uses its best efforts to fulfil orders, LINAK cannot, for the same reasons as mentioned above, guarantee the availability of any particular product. Therefore, LINAK reserves the right to discontinue the sale of any product displayed on its website or listed in its catalogues or other written material drawn up by LINAK. All sales are subject to the Standard Terms of Sale and Delivery for LINAK. For a copy hereof, please contact LINAK. FOR MOUNTING INSTRUCTIONS AND GUIDANCE IN USAGE, PLEASE SEE THE RELEVANT USER’S MANUALS
Download PDF file