CB8-A The CB8A is a battery powered control box operating up to 3 actuators individually. One of these channels can be used either as an external emergency stop device or for battery charging. Simple design and high quality construction make the CB8A an ideal control box choice for mains-free operation of beds, chairs, tables and many other mobile applications. Features and Options: • Connection of up to 3 actuators • Output voltage 24 V DC • Colour: black • High-capacity (2.9 Ah) batteries enable long period of operation between charges • 8 Pin DIN-socket for handset • Snap-fit top battery compartment for easy battery removal • Recharging through external charger CH01 plugged into handset HB40A or directly into the CB8A • Acoustic alarm sounds when batteries are low and recharging should be started. The alarm level corresponds to approx. 17-18 VDC • Extremely compact design • Electronic overload protection (EOP) prevents overload of the actuator Usage: • Duty cycle: Max. 5% or 3 min. in use followed by 57 min. not in use • Ambient temperature: +5° to +40°C • Approvals: IEC60601-1:2005 3rd edition approved ANSI/AAMI ES60601-1:2005 3rd edition approved LINAK.COM/MEDLINE-CARELINE
Download PDF file