p r o d u c t d ata s h e e t coNtroL BoX cB7 Features: • Connection of max. 2 actuators (LA31/LA29) • External power supply (transformer) TR7 / TR6 (output voltage from CB: 24V DC). • Exchangeable standard power cable with DCpower jack-plug (between CB7 and TR7) • Compatible with HB40T, HB60T and HB70 • Differentiated overload protection (see ordering example) • Ambient temperature: +5°C to +40°C • Colour: black • Duty cycle:10%, max.2 min. continuous operation followed by 18min. not in use. • Easy mounting of control box and actuator by means of a snap connection (only LA31) • Approved according to EN 60335-1 Options: • Multi channel for customised options e.g. external battery back-up, ACP or additional HB. compared to other LINaK control boxes the cB7 is very small and compact in design. the cB7 is designed to slide onto an La31 actuator for easy fitting e.g. in a recliner application where "mounting" space is limited. the control box function is divided in two parts. the actual control box cB7, which slides onto the La31 actuator and a separate external power supply transformer box tr6 or tr7, which can be wall mounted or placed on the floor moulding next to the mains. the control box is only fitted with low voltage electronic components and the connection between the cB7 and transformer is via a 24 V power cable.
Download PDF file