Combination ideas: The USB CONNECTOR could for example be combined with: • An energy saving busbar and via this busbar a standard 230 V lamp can be connected. The lamp can then be turned on and off via the standard HB20 handset Motor cable, connected to TD3/CBH Standard lamp Mains plug 230 VAC Energy saving busbar • Charge your mobile telephone. Connect your telephone via the telephone USB cable to the USB CONNECTOR and it will start charging according to the standard for USB chargers • A PC accessory with a USB plug like light, a small fan etc. The only demand is that the accessory is in accordance with existing specifications (5 V output, max draw 0.5 A etc.) and that it does not require communication. System operation: As standard the TD3/CBH Advanced is set up to work with the LED LIGHTBOX001, meaning that when you connect the USB CONNECTOR001 and the chosen USB unit, the system must be configured. Mounting instructions: Either slide the USBCONNECTOR001 on the groove on the TD3 or mount the unit on the bed frame using 3 wood screws with a maximum head diameter of 8 mm. Max. Torque 1 Nm. The wrong way of mounting! The correct way of mounting All cables must be fixed to the bed to avoid disconnection when cleaning under the bed. To operate the USBCONNECTOR with a standard handset the TD3 needs to be configured.
Download PDF file