Dimensions: top Mains 24 V ac output cord tr6 has a non-resetable thermal fuse. It is not possible to replace the fuse. Cable length: Item no tr6000-0000 00 tr6000-0000 01 tr6000-0000 05 tr6000-0001 04 tr6000-0002 03 24 V AC Output cord Cable length 3500 3500 3500 640 3500 Mains input cord Cable length 1500 1500 1500 3000 2000 TR6000-000000 TR6 Ordering example: TR6 0 0 0 - 0 0 0 0 0 0 s Cable: 0 = Straight cable EU 2P 1 = Straight cable UK, angel 2P 3 = Straight cable Japan 2P 4 = Straight cable USA 2P 5 = Straight cable AUS 2P 0 = Standard 0 = 230V 1 = 120V 2 = 100V 0 = Black 0 = Standard (not used) 0 = Standard (not used) 0 = Standard (not used) 0 = Standard (not used) 0 = Standard (not used) TR6 copyright ® LINaK 2012.12 . Ma M9-02-061-B . chapter 10.2 IP degree: Transformer: Colour: Standard Standard Standard Standard Standard Type: Terms of use The user is responsible for determining the suitability of LINAK products for specific application. LINAK takes great care in providing accurate and up-to-date information on its products. However, due to continuous development in order to improve its products, LINAK products are subject to frequent modifications and changes without prior notice. Therefore, LINAK cannot guarantee the correct and actual status of said information on its products. While LINAK uses its best efforts to fulfil orders, LINAK cannot, for the same reasons as mentioned above, guarantee the availability of any particular product. Therefore, LINAK reserves the right to discontinue the sale of any product displayed on its website or listed in its catalogues or other written material drawn up by LINAK. All sales are subject to the Standard Terms of Sale and Delivery for LINAK. For a copy hereof, please contact LINAK. For MouNtINg INstructIoNs aNd guIdaNce IN usage, pLease see the reLeVaNt user’s MaNuaLs
Download PDF file