CBD4/5 - CBDSLS LINAK has designed an SLS cable which is to be used with a safety limit switch or a safety rail for systems with a DESKLINE® CBD4 or CBD5 control box. The SLS function prevents unintentional positioning of various applications. When activating the SLS switch, the actuator/column connected to the SLS will stop immediately and drive back. Can be used for normally open and normally closed switches. Features: • Compatible with DESKLINE® control boxes CBD4 and CBD5 (the CBD5 must be a 2 CH version with software 0077432 version 1.22 or later) • Cable with black plastic housing • Small dimensions for easy installation • Colour: black only LINAK.COM/DESKLINE
Download PDF file