Massage motor Comfort furniture applications such as leisure beds can benefit from adding massage. The HOMELINE® massage motor can be added to various LINAK® systems, TWINDRIVE® as well as linear actuator systems. The LINAK system offers several advantages such as: the same handset for both bed and massage, no extra control box, just plug and play – the massage motors are directly connected to the HOMELINE systems – no extra wiring under the bed, simple and easy mounting. The system also features different modes, memory function and several mounting possibilities. Features: • Supply voltage: 24 V DC • Nuts for mounting bracket: 4 x M6 self-locking - DIN 985 • Housing colour: Dark grey (RAL 7016) • Housing material: VO Plastic PC/ABS • 6P minifit cable (1 m) or 2P microfit cable (1 m or 2 m) • Integrated thermo switch (PTC) cuts off when the temperature exceeds the critical level Usage: • 3 different ways of mounting • MD1000D2 compatible with TD3 and CBH Advanced • MD1000D7 and MD1000D8 compatible with LA18 Advanced • Duty cycle: 10 %, 30 minutes max. • Operating temperature: 5 to 40 °C • Storage temperature: -10 to +50 °C LINAK.COM/HOMELINE
Download PDF file