BA001 BATTERY BOX LINAK has developed a Battery Box BA001 that works with various DESKLINE® and HOMELINE® systems. A battery box is very useful in mobile applications such as mobile carts or applications where a mains cable would be in the way, like recliners. The BA001 is a high-performance lithium-Ion battery with a capacity of 2.15 Ah. The battery box features LED light bars indicating capacity level and audio alarm when it needs to be charged. The BA001 is a very compact unit that standard comes with a mounting bracket for easy exchange of the battery. Features: • Compact unit for easy handling and installation • BA001 featuring high quality, rechargeable Li-ion battery cells • Battery alarm (audio) when charging is needed • Battery charging indicator (LED light bars) indicating the capacity level • Thermal switch protection, overcurrent protection • Colour: black • Battery capacity: 2.15 Ah / 52 Wh • Nominal voltage: 24 V DC • Discharge current: 9 A (max) • Maximum charging voltage: 40 V DC • Charging current: 0.5 A • Weight: 600 g • Mounting bracket for easy mounting/demounting when charging is needed Usage: • Ambient temperature: 5 to 40 °C • Storage temperature: 0 to 45 °C • Compatible with DESKLINE systems based on CBD6S (SW version 1.37 or later) and HOMELINE CBH Advanced systems • Approved according to: - EN 62133 (Battery safety testing) - UL 1642 (Lithium cells, standard test) - UN 38.3 (transportation of Lithium batteries) - UL 2054 (Household and commercial batteries) - EN 60335-1 with CBH Advanced LINAK.COM/DESKLINE LINAK.COM/HOMELINE
Download PDF file