LA14, LA25, LA36, LA37 LA12 Control 12V, 24V supply H-bridge Manual drive in/out EOS in/out Soft start/stop Feedback Voltage Current Single Hall PWM Position (mm) Custom feedback type Monitoring Temperature monitoring Current cut-off Ready signal BusLink Service counter Custom soft start/stop Custom current limit Speed setting Virtual end stop √ √ *** √ √ √ √ √ *** √ √ √ √ √ *** √ √ √ √ √ √ √ √ √ √ √ √ √ √ √ √ √ √ √ √ √ √ √ √ √ √ √ √ √* √ ** √ √ √ √ √ √ √ √ √ √ √ √ √ √ √ √ √ √ √ √ √ √ √ √ √ √ √ √ √ √ √ √ √ √ √ LA23 LA35 Basic Advanced Parallel LIN bus * Configure any high/low combination between 0 - 10V ** Configure any high/low combination between 4 - 20mA *** Configure any value between 0 - 30s
Download PDF file