Understanding your needs For many years, LINAK® has been a sub-supplier to several ventilation equipment manufacturers and stab
What LINAK has done for the ventilation industry for more than 20 years: • Supplied maintenance-free products with a long lifet
Inlet valves Stepless adjustment of inlet APPLICATIONS FOR VENTILATION AND FARMING SOLUTIONS Ventilation dampers The actuator c
Roof ventilation Natural ventilation also protects the working environment. Agriculture valves For example slurry valves and fo
ACTUATORS FOR VENTILATION AND FARMING SOLUTIONS SMALL AND ROBUST • • • • Max thrust 750 N Max speed 50 mm/sec Standard stroke l
FLEXIBLE AND POWERFUL • Max thrust up to 6,000 N in push and up to 4,000 N in pull • Heavy-duty aluminimun housing for harsh co
ACTUATORS FOR VENTILATION AND FARMING SOLUTIONS VERSATILE AND POWERFUL • Max thrust up to 6,000 N push and 4,000 N pull • Max s
ACCESSORIES RELIABLE AND TOUGH • • • • • • • • Max thrust up to 10,000 N Max speed up to 160 mm/sec Standard stroke 100-999 mm
ACCESSORIES STEPLESS CONTROL • Accuracy ± 1% • Start and stop ramp • Overload protected • Adjustable current limit • Adjustable
COMPLETE CONTROL • Variable power supply 12-36 V DC • Overload protection - adjustable current limit 1-20 A • Adjustable soft s
BROAD PRODUCT RANGE – FOR ALL DEMANDS LINAKs TECHLINE® products are designed to function under harsh conditions. This makes us
PRODUCT TESTING Our products undergo thorough climatic, electrical and mechanical testing. Testing for resistance to both dust
OTHER CAPABILITIES TECHLINE® - FOR HARSH CONDITIONS The TECHLINE® systems ease the load and make work easier. The remarkably wi
Mobile applications Linear actuators from LINAK can be used for thousands of different applications. We offer big advantages co
LINEAR ACTUATOR TECHNOLOGY LINAK - many years of experience from the industry LINAK has over 25 years’ experience as a supplier
Page 1:
LINEAR ACTUATOR TECHNOLOGY FOCUS ON VENTILATION AND FARMING SOL
Page 2:
Understanding your needs For many years, LINAK® has been a sub-
Page 3:
What LINAK has done for the ventilation industry for more than
Page 4:
Inlet valves Stepless adjustment of inlet APPLICATIONS FOR VENT
Page 5:
Roof ventilation Natural ventilation also protects the working
Page 6:
ACTUATORS FOR VENTILATION AND FARMING SOLUTIONS SMALL AND ROBUS
Page 7:
FLEXIBLE AND POWERFUL • Max thrust up to 6,000 N in push and up
Page 8:
ACTUATORS FOR VENTILATION AND FARMING SOLUTIONS VERSATILE AND P
Page 9:
ACCESSORIES RELIABLE AND TOUGH • • • • • • • • Max thrust up to
Page 10:
ACCESSORIES STEPLESS CONTROL • Accuracy ± 1% • Start and stop r
Page 11:
COMPLETE CONTROL • Variable power supply 12-36 V DC • Overload
Page 12:
BROAD PRODUCT RANGE – FOR ALL DEMANDS LINAKs TECHLINE® products
Page 13:
PRODUCT TESTING Our products undergo thorough climatic, electri
Page 14:
OTHER CAPABILITIES TECHLINE® - FOR HARSH CONDITIONS The TECHLIN
Page 15:
Mobile applications Linear actuators from LINAK can be used for
Page 16:
LINEAR ACTUATOR TECHNOLOGY LINAK - many years of experience fro
LINAK
Click here to download the catalog as a PDF file.
To view this site you need Adobe Flash Player and your browser must allow javaScripts.
Go here to get the latest Flash Player.