Trucks - Easy control and high reliability Lowering weight and improving energy efficiency in trucks Better fuel mileage is a key factor in the world of modern logistics. The ability to get the best possible fuel efficiency will ensure a profitable return on investment. Electric actuator solutions reduce the truck weight and optimise aerodynamics thus improving overall operational efficiency and reducing emissions. Why reduce weight? Using a modern LINAK actuator system for cabin tilting allows you to reduce weight located on the front axle. This enables an increase of cargo, which is important to be competitive without exceeding the maximum gross vehicle weight. Reducing the weight on the front axis of the truck also provides a better weight ratio between the axles and allows for a higher total payload. Why optimise aerodynamics? For trucks, drag is a major factor in the fuel efficiency equation. Aerodynamics does not only play a major role for the emissions, but for the noise level as well. Even if the cab is streamlined, drag is created when the turbulent air accelerates around the sharp edges of the trailer. In order to lower drag it is important to be able to adjust the wind deflectors on the cab and thereby reduce emissions. LINAK actuators for trucks Providing improved ergonomics and comfort as well as easy installation and adaption to main control systems make LINAK actuators a beneficial choice for many mobile applications. Particularly for a wide variety of trucks and other heavy-duty vehicles, the actuators are wellsuited due to their easy control, well-proven reliability and long maintenance-free life even under extremely rough conditions. Compared to hydraulic solutions electric actuator systems have the following advantages. Actuators: • are user-friendly • are environmentally safe – no leak from oil • are easy to install • take up less space • have built-in electrical feedback • have lower total cost; no pipes and pumps, only cables LINAK has been a supplier to off-road vehicles, construction and agricultural equipment for 30 years. With the extensive development and testing made, the company possesses a wide knowledge of both electromechanical and environmental demands. A knowledge now directed towards the truck segment. 2
Download PDF file