Outdoor Power Equipment With focus on improved ergonomics for the end-user, as well as increased productivity, many manual work
Extensive product range LINAK’s product range is one of the most flexible and extensive in the business. We cover every need fr
APPLICATION FOR LAWN AND GARDEN EQUIPMENT Utility vehicles Easy and steady electrical operation of the dump bed is very conveni
Dump bed trailer Electrical tilting of the trailer, convenient if heavy loaded. Salt spreader with front sweeper Opening and cl
APPLICATION FOR LAWN AND GARDEN EQUIPMENT Lawn tractors With electrically emptying features, and adjustment of the cutter deck
Lawn movers High performance series of ride-on lawn mowers has electrically adjustable cutter decks. These rugged and durable m
ACTUATORS FOR OUTDOOR POWER EQUIPMENT DURABLE AND RELIABLE The LA36 has been developed for harsh conditions and is the most rob
FLEXIBLE AND POWERFUL • Max thrust up to 6,000 N in push and up to 4,000 N in pull • Heavy-duty aluminium housing for harsh con
LIGHT AND COMPACT RUGGED LA12 The LA12 is ideal for different kinds of outdoor mobile applications, where small adjustments are
ACCESSORIES COMPLETE CONTROL • Variable power supply 12-36 V DC • Overload protection - adjustable current limit 1-20 A • Adjus
GO ELECTRIC AND SPOT THE DIFFERENCE When lifts up to 10,000 N are needed the electric actuator carries out the same job as the
LA36 TESTING Our products undergo thorough climatic, electrical and mechanical testing. Testing for resistance to both dust and
OTHER CAPABILITIES TECHLINE® - FOR HARSH CONDITIONS The TECHLINE® systems ease the load and make work easier. The remarkably wi
Mobile applications Linear actuators from LINAK can be used for thousands of different applications. We offer big advantages co
LINEAR ACTUATOR TECHNOLOGY LINAK - many years of experience from the industry LINAK has over 25 years’ experience as a supplier
Page 1:
LINEAR ACTUATOR TECHNOLOGY FOCUS ON OUTDOOR POWER EQUIPMENT TEC
Page 2:
Outdoor Power Equipment With focus on improved ergonomics for t
Page 3:
Extensive product range LINAK’s product range is one of the mos
Page 4:
APPLICATION FOR LAWN AND GARDEN EQUIPMENT Utility vehicles Easy
Page 5:
Dump bed trailer Electrical tilting of the trailer, convenient
Page 6:
APPLICATION FOR LAWN AND GARDEN EQUIPMENT Lawn tractors With el
Page 7:
Lawn movers High performance series of ride-on lawn mowers has
Page 8:
ACTUATORS FOR OUTDOOR POWER EQUIPMENT DURABLE AND RELIABLE The
Page 9:
FLEXIBLE AND POWERFUL • Max thrust up to 6,000 N in push and up
Page 10:
LIGHT AND COMPACT RUGGED LA12 The LA12 is ideal for different k
Page 11:
ACCESSORIES COMPLETE CONTROL • Variable power supply 12-36 V DC
Page 12:
GO ELECTRIC AND SPOT THE DIFFERENCE When lifts up to 10,000 N a
Page 13:
LA36 TESTING Our products undergo thorough climatic, electrical
Page 14:
OTHER CAPABILITIES TECHLINE® - FOR HARSH CONDITIONS The TECHLIN
Page 15:
Mobile applications Linear actuators from LINAK can be used for
Page 16:
LINEAR ACTUATOR TECHNOLOGY LINAK - many years of experience fro
LINAK
Click here to download the catalog as a PDF file.
To view this site you need Adobe Flash Player and your browser must allow javaScripts.
Go here to get the latest Flash Player.