GO ELECTRIC AND SPOT THE DIFFERENCE Electric actuators and electronic control are increasingly found in many everyday applicati
better understand our customer’s needs. We know that flexibility and reliability is the top priority. Manufacturers of agricultu
MOBILE AGRICULTURE APPLICATIONS Spreaders: Actuators are used to maximise the production on the fields. It is very important to
Choppers: On choppers actuators are used to control the outlet direction on harvesters and other cutters, e.g. forest machinery
APPLICATIONS ON A COMBINE HARVESTER 1. Adjustment of the steering column for better operation and comfort 2. Adjustment of the
4 5 13 10 8 6 9 15 7 7
ACTUATORS FOR MOBILE AGRICULTURE RELIABLE AND TOUGH • • • • Max thrust up to 10,000 N Max speed up to 160 mm/sec Standard strok
FLEXIBLE AND POWERFUL • Max thrust up to 6,000 N in push and up to 4,000 N in pull • Heavy-duty aluminium housing for harsh con
ACTUATORS FOR MOBILE AGRICULTURE SMALL AND ROBUST • • • • • • • • • Max thrust 750 N Max speed 50 mm/sec Standard stroke length
LIGHT AND FLEXIBLE Max thrust up to 3,500 N Max speed 46 mm/sec Standard stroke length 100-600 mm High-strength plastic housing
ACTUATORS FOR MOBILE AGRICULTURE STRONG AND QUICK • Max thrust up to 6,000 N • Max speed up to 65 mm/sec • Standard stroke leng
ACCESSORIES COMPLETE CONTROL EASY OPERATION ROCKER SWITCH MOTOR CONTROLLER TR-EM-208 • Variable power supply 12-36 V DC • Overl
PRODUCT TESTING Our products undergo thorough climatic, electrical and mechanical testing. Testing for resistance to both dust
OTHER CAPABILITIES TECHLINE® - FOR HARSH CONDITIONS. The TECHLINE® systems ease the load and make work easier. The remarkably w
LINEAR ACTUATOR TECHNOLOGY LINAK - many years of experience from the industry LINAK has over 25 years’ experience as a supplier
Page 1:
LINEAR ACTUATOR TECHNOLOGY FOCUS ON MOBILE AGRICULTURE LINAK de
Page 2:
GO ELECTRIC AND SPOT THE DIFFERENCE Electric actuators and elec
Page 3:
better understand our customer’s needs. We know that flexibility
Page 4:
MOBILE AGRICULTURE APPLICATIONS Spreaders: Actuators are used t
Page 5:
Choppers: On choppers actuators are used to control the outlet
Page 6:
APPLICATIONS ON A COMBINE HARVESTER 1. Adjustment of the steeri
Page 7:
4 5 13 10 8
Page 8:
ACTUATORS FOR MOBILE AGRICULTURE RELIABLE AND TOUGH • • • • Max
Page 9:
FLEXIBLE AND POWERFUL • Max thrust up to 6,000 N in push and up
Page 10:
ACTUATORS FOR MOBILE AGRICULTURE SMALL AND ROBUST • • • • • • •
Page 11:
LIGHT AND FLEXIBLE Max thrust up to 3,500 N Max speed 46 mm/sec
Page 12:
ACTUATORS FOR MOBILE AGRICULTURE STRONG AND QUICK • Max thrust
Page 13:
ACCESSORIES COMPLETE CONTROL EASY OPERATION ROCKER SWITCH MOTOR
Page 14:
PRODUCT TESTING Our products undergo thorough climatic, electri
Page 15:
OTHER CAPABILITIES TECHLINE® - FOR HARSH CONDITIONS. The TECHLI
Page 16:
LINEAR ACTUATOR TECHNOLOGY LINAK - many years of experience fro
LINAK
Click here to download the catalog as a PDF file.
To view this site you need Adobe Flash Player and your browser must allow javaScripts.
Go here to get the latest Flash Player.