Understanding your needs Machine builders and users will realise significant improvements in machine productivity and efficienc
So what can LINAK do for the industrial automation? • Supply reliable products designed specially for the industrial market • O
APPLICATIONS FOR INDUSTRIAL AUTOMATION Process machinery Open and closing access covers, to increase workers safety etc. Work-p
Workstations Height adjustable industrial assembly/control tables, even at heavy loads the operator can adjust the table whenev
ACTUATORS FOR INDUSTRIAL AUTOMATION RELIABLE AND TOUGH • • • • • • • • • • Max thrust up to 10,000 N Max speed up to 160 mm/sec
FLEXIBLE AND POWERFUL • Max thrust up to 6,000 N in push and up to 4,000 N in pull • Heavy-duty aluminium housing for harsh con
ACTUATORS FOR INDUSTRIAL AUTOMATION SMALL AND ROBUST • • • • • • • • Max thrust 750 N Max speed 50 mm/sec Standard stroke 40-13
Actuators with PLC Interface The PLC-actuator is ideal for factory automation, ventilation, and other industrial equipment cont
COMPLETE SYTEM FOR INDUSTRIAL AUTOMATION STEADY AND STABLE • • • • • Max load per leg 1,000 N Stroke length up to 500 mm Speed
DE LUXE MODEL The CBD4 control box is an innovative microprocessor based control box, which ensures an optimum parallel drive,
ACCESSORIES ADJUSTABLE SWITCHES • Can be placed along the complete stroke length • High switching power • Long electrical lifet
COMPLETE CONTROL • Variable power supply 12-36 V DC • Overload protection - adjustable current limit 1-20 A • Adjustable soft s
BROAD PRODUCT RANGE – FOR ALL DEMANDS LINAKs TECHLINE® products are designed to function under harsh conditions. This makes us
PRODUCT TESTING Our products undergo thorough climatic, electrical and mechanical testing. Testing for resistance to both dust
LINEAR ACTUATOR TECHNOLOGY LINAK - many years of experience from the industry LINAK has over 25 years’ experience as a supplier
Page 1:
LINEAR ACTUATOR TECHNOLOGY FOCUS ON INDUSTRIAL AUTOMATION LINAK
Page 2:
Understanding your needs Machine builders and users will realis
Page 3:
So what can LINAK do for the industrial automation? • Supply re
Page 4:
APPLICATIONS FOR INDUSTRIAL AUTOMATION Process machinery Open a
Page 5:
Workstations Height adjustable industrial assembly/control tabl
Page 6:
ACTUATORS FOR INDUSTRIAL AUTOMATION RELIABLE AND TOUGH • • • •
Page 7:
FLEXIBLE AND POWERFUL • Max thrust up to 6,000 N in push and up
Page 8:
ACTUATORS FOR INDUSTRIAL AUTOMATION SMALL AND ROBUST • • • • •
Page 9:
Actuators with PLC Interface The PLC-actuator is ideal for fact
Page 10:
COMPLETE SYTEM FOR INDUSTRIAL AUTOMATION STEADY AND STABLE • •
Page 11:
DE LUXE MODEL The CBD4 control box is an innovative microproces
Page 12:
ACCESSORIES ADJUSTABLE SWITCHES • Can be placed along the compl
Page 13:
COMPLETE CONTROL • Variable power supply 12-36 V DC • Overload
Page 14:
BROAD PRODUCT RANGE – FOR ALL DEMANDS LINAKs TECHLINE® products
Page 15:
PRODUCT TESTING Our products undergo thorough climatic, electri
Page 16:
LINEAR ACTUATOR TECHNOLOGY LINAK - many years of experience fro
LINAK
Click here to download the catalog as a PDF file.
To view this site you need Adobe Flash Player and your browser must allow javaScripts.
Go here to get the latest Flash Player.