THE COMPLETE TECHLINE® PRODUCT RANGE 14 13 LINAK actuator systems ease the load and make work easier. The remarkably wide produ
LINEAR ACTUATOR TECHNOLOGY There is a colossal number of very different applications in the industry sector. To ensure that we
A C T U AT O R S Thrust: Speed: Stroke length: Duty Cycle: Voltage: End-stop: Max. 750 N 5-50 mm/s 40-130 mm Up to 100% 12/24 V
LINEAR ACTUATOR TECHNOLOGY Scope of application: • Agricultural applications • Mobile “off-highway” applications • Floorsweeper
A C T U AT O R S Thrust: Speed: Stroke length: Duty Cycle: Voltage: End-stop: Max. 400 N 13-37 mm/s 50-200 mm 10% 12/24 V DC LS
LINEAR ACTUATOR TECHNOLOGY LA31 Thrust: Speed: Stroke length: Duty Cycle: Voltage: End-stop: Max. 6,000 N 3-33 mm/s 50-500 mm 1
LIFTING COLUMNS Thrust: Speed: Stroke length: Duty Cycle: Voltage: Max. 1500 N 43 mm/s 500 mm 5% 12/24 V DC Options: • Mounting
LINEAR ACTUATOR TECHNOLOGY Thrust: Speed: Stroke length: Installation dim.: Duty Cycle: Voltage: End-stop: Max. 6,300 N 5-21 mm
CONTROLS HB40 HB80 The controls are the units used when you want the LINAK system to perform a movement. They determine whether
LINEAR ACTUATOR TECHNOLOGY CONTROL BOXES CB8-A CB8-T Actuator: Duty Cycle: Max. amp (): Channels: Battery operated LA12, LA28,
ACCESSORIES TRANSFORMER SOLUTION PARALLEL CONTROLLER MOTOR CONTROLLER ROCKER SWITCH TR-EM-208-T-230 TR-EM-239 TR-EM-208 Facts:
LINEAR ACTUATOR TECHNOLOGY ROBUST QUALITY When LINAK develops and produces products quality is the keyword for our employees. L
A WIDER RANGE OF SOLUTIONS Linear actuators from LINAK® make it possible to easily and economically adjust various functions in
LINEAR ACTUATOR TECHNOLOGY Linear actuators from LINAK® can be used for thousands of different applications. Especially in mobi
WE PROVIDE INNOVATIVE ACTUATION SOLUTIONS THAT IMPROVE PEOPLE’S QUALITY OF LIFE AND WORKING ENVIRONMENT TERMS OF USE The user i
Page 1:
LINEAR ACTUATOR TECHNOLOGY THE
Page 2:
THE COMPLETE TECHLINE® PRODUCT RANGE 14 13 LINAK actuator syste
Page 3:
LINEAR ACTUATOR TECHNOLOGY There is a colossal number of very d
Page 4:
A C T U AT O R S Thrust: Speed: Stroke length: Duty Cycle: Volt
Page 5:
LINEAR ACTUATOR TECHNOLOGY Scope of application: • Agricultural
Page 6:
A C T U AT O R S Thrust: Speed: Stroke length: Duty Cycle: Volt
Page 7:
LINEAR ACTUATOR TECHNOLOGY LA31 Thrust: Speed: Stroke length: D
Page 8:
LIFTING COLUMNS Thrust: Speed: Stroke length: Duty Cycle: Volta
Page 9:
LINEAR ACTUATOR TECHNOLOGY Thrust: Speed: Stroke length: Instal
Page 10:
CONTROLS HB40 HB80 The controls are the units used when you wan
Page 11:
LINEAR ACTUATOR TECHNOLOGY CONTROL BOXES CB8-A CB8-T Actuator:
Page 12:
ACCESSORIES TRANSFORMER SOLUTION PARALLEL CONTROLLER MOTOR CONT
Page 13:
LINEAR ACTUATOR TECHNOLOGY ROBUST QUALITY When LINAK develops a
Page 14:
A WIDER RANGE OF SOLUTIONS Linear actuators from LINAK® make it
Page 15:
LINEAR ACTUATOR TECHNOLOGY Linear actuators from LINAK® can be
Page 16:
WE PROVIDE INNOVATIVE ACTUATION SOLUTIONS THAT IMPROVE PEOPLE’S
LINAK
Click here to download the catalog as a PDF file.
To view this site you need Adobe Flash Player and your browser must allow javaScripts.
Go here to get the latest Flash Player.