Design wheelchairs around strong and compliant actuator solutions LINAK® expands its compliant actuator solutions as well as full systems for wheelchairs by adding two new actuators to an already versatile product range. The linear actuators LA40 HP and the LA20 are set to improve performance and comfort in modern wheelchairs. Bringing a surplus of power, speed and an ability to ‘blend in’ with overall design, the two products are ideal as a base for any type of adjustable wheelchair – manual or powered. The number of different adjustment setups combining various LINAK products is almost endless. From a simple seat lift to the most advanced movement patterns involving multiple actuators, you can find your solution with us. Using the LA40 or the new LA40 HP you will have several feedback options ensuring optimal positioning – regardless of load or operation in rugged terrain. It is also possible to combine the elegant inline actuator LA20 and a LINAK OpenBus™ control box, such as the CO41, to offer coordinated movement patterns with perfect positioning, e.g. for manual wheelchairs. This significant addition to speed and power enables you to give the user the reliable lift he/she needs. Furthermore, features like mechanical end-stop and ratchet spline ensure optimal safety by using the LA40 HP version. LINAK products for manual wheelchairs: BA21 • Li-Ion battery • 2.25 Ah capacity • Extended lifetime CO41 • 4-channel OpenBusTM control box • 120 W effective Switch Mode Power Supply (SMPS) • IPX6 Washable DURATM HB30 • OpenBus and analogue • Up to 8 buttons • LEDs
Download PDF file